(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FEP Reel

FEP Reel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      123,253₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Turntable for Square FLEX, MIRALEX and MIRALEX F.
· The arm length can be adjusted in two stages.
· Can be disassembled and stored in small space.

 
Part Number
FEPR-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 123,252.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Iron Compatible Pipe Diameter CD single-layer corrugated pipe 22

Please check the type/dimensions/specifications of the part FEPR-1 in the FEP Reel series.

X
whatsapp-qr whatsapp-icon