(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug Series

Plug Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
⋅ A device for supplying power to machinery, etc. by installing it on the end of power cables and connecting it to power outlets
⋅ Flame-retardant (UL94 V-0) nylon resin is used for the body materials, which does not contain harmful materials
⋅ Maintains heat-resistance and tracking resistance
⋅ 2 forms of electrical connection are possible; "crimp terminal" and "screw terminal"

 
Part Number
7112GN-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 545.47

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Inlet Shape Earthed type 2P straight-blade type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence Available Representative Standard PSE / UL
Dimension length(mm) 75 Dimension width(mm) 37 Color White

Please check the type/dimensions/specifications of the part 7112GN-IV in the Plug Series series.

X
whatsapp-qr whatsapp-icon