(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
· OMRON (NX/NJ/CJ) PLC-compatible pin assignment (for input) horizontal connector terminal block (interface module), push-button type.
· OMRON (NX/NJ/CJ) PLC-compatible pin assignment (for output) horizontal connector terminal block (interface module), push-button type.
· Mitsubishi (iQ-R/L/Q) PLC-compatible pin assignment horizontal connector terminal block (interface module), push-button type.
· Keyence (KV/KN nano) PLC-compatible pin assignment horizontal connector terminal block (interface module), push-button type.
· Panasonic PLC-compatible pin assignment horizontal connector terminal block (interface module), push-button type.
Connector | MIL Connector | Number of Poles(Pole) | 32 | Supported equipment | PLC |
---|---|---|---|---|---|
Supported equipment manufacturer | Mitsubishi Electric | Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 40.9 | Dimension width(mm) | 77 | Dimension depth(mm) | 55 |
Rated voltage(V) | 30 AC/DC | Rated current(A) | 1/2/6 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 | Compatible wire, coated outer diameter(mm) | 2.8 |
Wire stripping length(mm) | 8 to 9 | Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Please check the type/dimensions/specifications of the part PM-M32C-2081 in the Horizontal Connector Terminal Block For PLC, PM-32 Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy