(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Connector | MIL Connector | Number of Poles(Pole) | 40 |
---|---|---|---|
Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC |
Rated current(A) | 3 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Show More | |||
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 |
Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Show Less |
Japanese Only
Loading...
Connector | MIL Connector | Number of Poles(Pole) | 40 |
---|---|---|---|
Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC |
Rated current(A) | 3 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Show More | |||
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 |
Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Show Less |
Loading...
Connector | MIL Connector | Number of Poles(Pole) | 40 |
---|---|---|---|
Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC |
Rated current(A) | 3 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Show More | |||
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 |
Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Show Less |
General-purpose one-per-circuit MIL vertical connector terminal block (interface module), push-button type.
Loading...
Connector | MIL Connector | Number of Poles(Pole) | 40 |
---|---|---|---|
Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC |
Rated current(A) | 3 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Show More | |||
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 |
Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Connector | MIL Connector | Number of Poles(Pole) | 40 |
---|---|---|---|
Mounting Method | With DIN rail | Pitch Between Terminals(mm) | 3.5 |
Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC |
Rated current(A) | 3 | Electric wire connecting method | Screwless |
Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Show More | |||
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 |
Input/output type | Input/output | Recommended tools | 210-719, 210-119SB |
Show Less |
Connector | MIL Connector | Number of Poles(Pole) | 40 | Mounting Method | With DIN rail |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 3.5 | Dimension vertical(mm) | 53.9 | Dimension width(mm) | 42 |
Dimension depth(mm) | 106 | Rated voltage(V) | 30 AC/DC | Rated current(A) | 3 |
Electric wire connecting method | Screwless | Compatible wire cross-sectional area(mm2) | 0.2 to 1.5 | Compatible wire, AWG size(AWG) | 24 to 16 |
Compatible wire, coated outer diameter(mm) | 2.8 | Wire stripping length(mm) | 8 to 9 | Input/output type | Input/output |
Recommended tools | 210-719, 210-119SB |
Please check the type/dimensions/specifications of the part IM-M2081-NR40PC-3A in the One-Per-Circuit Vertical-Type Connector Terminal, IM-NR Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy