(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Interior Duct

Interior Duct

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The beautiful finish created by the brilliant gloss and shine of aluminum does not impair the aesthetics of the interior.
· Available in silver, white and black, allowing a color to be chosen that matches the interior.
· Made of aluminum for excellent weather and corrosion resistance.
· The bottom of the interior duct body (4 m) features 32 knockouts, eliminating the need for drilling when wiring.
· Lightweight, making transport and installation easy.
· The latch cover which can be attached/detached in a single action—also making lead-in/draw-out, maintenance and inspection of cables easy.

 
Part Number
DC-41
DC-41K
DC-41W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Color details

₹ 7,959.17

1 Piece(s) 7 Day(s) or more OtherSilver

₹ 7,959.17

1 Piece(s) 7 Day(s) or more OtherBlack

₹ 7,959.17

1 Piece(s) 7 Day(s) or more WhiteWhite

Loading...

  1. 1

Basic Information

Type Main body