(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
SB Base

SB Base

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used as a base when attaching the Slide Box to a light gauge steel studs. (It cannot be fixed to the opening side. )

 
Part Number
SB-D8KMA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 118.00

10 Piece(s) Available 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pedestal Compatible lightweight stud Corner studs, C-type studs (it cannot be used on the opening side)

Please check the type/dimensions/specifications of the part SB-D8KMA in the SB Base series.

X
whatsapp-qr whatsapp-icon