(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Step Slope

Step Slope

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      450₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slip for overcoming edging and drainage near exterior walls. Can be installed directly without altering the duct.
· Linkage sockets can also be mounted on the slope.
· No gap remains under the slope, preventing insect nests.

 
Part Number
MDSLM-40K
MDSLM-40M
MDSLM-70K
MDSLM-70M
MDSLS-40K
MDSLS-40M
MDSLS-70K
MDSLS-70M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Standard size Height gap Color

₹ 627.20

1 Piece(s) 6 Day(s) or more BlackSize 40Up to 13Black

₹ 627.20

1 Piece(s) 6 Day(s) or more Milky WhiteSize 40Up to 13Milky white

₹ 850.40

1 Piece(s) 6 Day(s) or more BlackSize 70Up to 13Black

₹ 850.40

1 Piece(s) 6 Day(s) or more Milky WhiteSize 70Up to 13Milky white

₹ 450.40

1 Piece(s) 6 Day(s) or more BlackSize 40Up to 6.5Black

₹ 450.40

1 Piece(s) 6 Day(s) or more Milky WhiteSize 40Up to 6.5Milky white

₹ 611.20

1 Piece(s) 6 Day(s) or more BlackSize 70Up to 6.5Black

₹ 611.20

1 Piece(s) 6 Day(s) or more Milky WhiteSize 70Up to 6.5Milky white

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon