(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Interior Duct Direct Mount Fixture

Interior Duct Direct Mount Fixture

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A fixture that mounts the Interior Duct body directly to the construction material with wood screws.
・ Using the knockouts of the Interior Duct, it can be easily installed by simply tightening the screws, and provides a neat finish.
・ Wiring is easy after construction with no protrusion in the Interior Duct.

 
Part Number
DCW-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28.00

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Plastic

Please check the type/dimensions/specifications of the part DCW-4 in the Interior Duct Direct Mount Fixture series.