(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3/8 Inch Bolt Base

3/8 Inch Bolt Base

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for 3/8 bolt fixing to attach a box, etc. to a light gauge steel studs.

 
Part Number
KOD-KMA45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 387.01

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pedestal Compatible bolt 3/8 (W3/8) / M10

Please check the type/dimensions/specifications of the part KOD-KMA45 in the 3/8 Inch Bolt Base series.