(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bolt Clip (2-Gang Type)

Bolt Clip (2-Gang Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Bolt
・ It is used when mounting the box on round steel.
・ Since it can be temporarily fixed to the box in advance, on-site work can be done easily.
・ It is possible to move the box left and right after opening the wall.
・ Since it is fixed with 2 bolts, the box does not rotate and can be installed securely.

 
Part Number
BTC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 156.00

20 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Bolt/Nut Compatible bolt W3/8, round steel (ø9)

Please check the type/dimensions/specifications of the part BTC2 in the Bolt Clip (2-Gang Type) series.