(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· For round and oval hole types, equipment mounting positions can be adjusted, even after the concrete is poured and even if the box is slightly tilted.
*Except for 2-gang, flat type
Part Number |
---|
OFL-11P |
OFL-11P-F |
OFL-12P |
OFL-12P2 |
OFL-12P2-F |
OFL-12P-F |
OFL-12P-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type |
---|---|---|---|---|---|
₹ 400.00 | 10 Piece(s) | 6 Day(s) or more | Round (round hole cover) with plaster ring | ||
₹ 373.56 | 10 Piece(s) | 6 Day(s) or more | Round (round hole cover), flat | ||
₹ 400.00 | 10 Piece(s) | 6 Day(s) or more | Oval hole type (1-gang switch cover) with plaster ring | ||
₹ 400.00 | 10 Piece(s) | 6 Day(s) or more | For 2-gang (for 2-gang switch covers), with plaster ring | ||
₹ 318.88 | 10 Piece(s) | 6 Day(s) or more | For 2-gang (for 2-gang switch covers), flat | ||
₹ 373.14 | 10 Piece(s) | 6 Day(s) or more | Oval hole type (1-gang switch cover), flat | ||
₹ 400.00 | 10 Piece(s) | 6 Day(s) or more | Blank cover, flat |
Loading...
Type | Case Cover |