(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Shock resistant plastic (HI)
· With aluminum foil (except blank types)
Color: gray
Part Number |
---|
OF-11M |
OF-11M-F |
OF-12E-M |
OF-12M |
OF-12M-M |
OF-12MX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Dimension t (mm) |
---|---|---|---|---|---|---|
₹ 274.00 | 10 Piece(s) | 6 Day(s) or more | Round type (round hole cover) with plaster ring | 2.5 | ||
₹ 226.87 | 10 Piece(s) | 6 Day(s) or more | Round type (round hole cover), flat | 2.5 | ||
₹ 274.00 | 10 Piece(s) | 6 Day(s) or more | Blank cover, flat | 3.1 | ||
₹ 274.00 | 10 Piece(s) | 7 Day(s) or more | Oval hole type (1-gang switch cover) with plaster ring | 2.5 | ||
₹ 274.00 | 10 Piece(s) | 6 Day(s) or more | Blank cover, flat | 2.5 | ||
₹ 274.00 | 10 Piece(s) | 7 Day(s) or more | For equipment/fixtures (cover for fluorescent light) with plaster ring | 2.5 |
Loading...
Type | Case Cover |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy