(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plastic Plaster Ring (For Poured Concrete)

Plastic Plaster Ring (For Poured Concrete)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated type for use when working with pouted concrete. Minimizes the amount of unhardened concrete that gets in.
· The surface of the plaster ring has been given a textured finish to prevent the concrete from peeling off.
· Can also be installed to plastic resin square concrete boxes manufactured by Mirai Industry.
· Allows equipment mounting positions to be adjusted, even after the concrete is poured and even if the box is slightly tilted. (Except OF-11PK)

 
Part Number
OF-11PK
OF-12PK
OF-12PKX
OFL-11LPK
OFL-11PK
OFL-12PK
OFL-12PKX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Apply

₹ 304.00

10 Piece(s) 7 Day(s) or more Round type (round hole cover) with plaster ringFor medium square type

₹ 304.00

10 Piece(s) 7 Day(s) or more Oval hole type (1-gang switch cover) with plaster ringFor medium square type

₹ 304.00

10 Piece(s) 7 Day(s) or more For equipment/fixtures (cover for fluorescent light) with plaster ringFor medium square type

₹ 439.61

10 Piece(s) 7 Day(s) or more Large round type (large round hole cover)For large square type

₹ 468.00

10 Piece(s) 7 Day(s) or more Round type (round hole cover) with plaster ringFor large square type

₹ 468.00

10 Piece(s) 7 Day(s) or more Oval hole type (1-gang switch cover) with plaster ringFor large square type

₹ 468.00

10 Piece(s) 7 Day(s) or more For equipment/fixtures (cover for fluorescent light) with plaster ringFor large square type

Loading...

  1. 1

Basic Information

Type Case Cover
X
whatsapp-qr whatsapp-icon