(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Heat Resistant Plastic Plaster Ring

Heat Resistant Plastic Plaster Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      295₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows equipment mounting positions to be adjusted, even after the concrete is poured and even if the box is slightly tilted. (Except the OFL-11PYH, for octagonal type)
· The groove for removing nails allows for nails to be easily removed, even after the concrete has been poured. (Except the OFL-11PYH, for octagonal type)
· The single-action type is suitable for precast concrete work as it minimizes the entry of unhardened concrete.
· Single-action types are for exclusive use with resin plastic boxes manufactured by Mirai Industry.

 
Part Number
OF-11MH
OF-11MYH
OF-11PH
OF-11PYH
OFL-11PH
OFL-11PYH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Apply

₹ 295.30

10 Piece(s) 7 Day(s) or more Round (round hole cover) with plaster ringFor octagonal type

₹ 316.00

10 Piece(s) 6 Day(s) or more Round type (round hole cover) with plaster ring (single-action type)For octagonal type

₹ 298.00

10 Piece(s) 7 Day(s) or more Round (round hole cover) with plaster ringFor medium square type

₹ 316.00

10 Piece(s) 7 Day(s) or more Round type (round hole cover) with plaster ring (single-action type)For medium square type

₹ 434.00

10 Piece(s) 6 Day(s) or more Round (round hole cover) with plaster ringFor large square type

₹ 468.00

10 Piece(s) 6 Day(s) or more Round type (round hole cover) with plaster ring (single-action type)For large square type

Loading...

  1. 1

Basic Information

Type Case Cover
X
whatsapp-qr whatsapp-icon