(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Offset Plastic Plaster Ring

Offset Plastic Plaster Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use when the box cannot be aligned with the set switch position, or when the box has shifted position. (Can be used before or after concrete is poured.)

 
Part Number
OF-12YP
OFL-12YP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType

₹ 304.00

10 Piece(s) 6 Day(s) or more For medium square type

₹ 454.99

10 Piece(s) 6 Day(s) or more For large square type

Loading...

  1. 1

Basic Information

Type Case Cover
X
whatsapp-qr whatsapp-icon