(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pre-Installing Plastic Mud Ring (for Octagonal Types)

Pre-Installing Plastic Mud Ring (for Octagonal Types)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      316₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The plaster ring can be fixed first, and then the box can be fixed according to the piping direction. (the direction of the box can be adjusted even after piping. )
・ Pre-installing allows accurate positioning (direction) of the mud ring (apparatus).

 
Part Number
OF-11MK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 316.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Case Cover Type Round type (round hole cover) mud ring

Please check the type/dimensions/specifications of the part OF-11MK in the Pre-Installing Plastic Mud Ring (for Octagonal Types) series.

X
whatsapp-qr whatsapp-icon