(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Energy Meter Mounting Plate (With Right-Angle Support)

Energy Meter Mounting Plate (With Right-Angle Support)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A mounting plate for wattmeter with right angle support. To be used for mounting energy meters at a right angle to walls, etc. [Application]Can be used when the boundary distance between houses is narrow, etc.

 
Part Number
B-2RAJ-Z
B-2RAM-Z
BP-2RAJ
BP-2RAM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor (integrated watt-hour meter mounting plate) Product type

₹ 3,408.08

1 Piece(s) 6 Day(s) or more BeigeAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"

₹ 3,408.08

1 Piece(s) 6 Day(s) or more Milky whiteAll Kanto Electrical Contractors Association "Superior Equipment Designated Recommended Product"

₹ 3,344.95

1 Piece(s) 6 Day(s) or more Beige-

₹ 3,366.59

1 Piece(s) 6 Day(s) or more Milky white-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon