(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Partition Plate for Driving Switch Box

Partition Plate for Driving Switch Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·It is used for such as expansion after embedding. ·Compatible embedded switch enclosure: for 2 pcs. or more (USB2,USB3, USB2-C16,USB3-C16)

 
Part Number
61M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 160.05

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plate Compatible embedded switch box For 2-gang or more (USB2,USB3, USB2-C16,USB3-C16)

Please check the type/dimensions/specifications of the part 61M in the Partition Plate for Driving Switch Box series.

X
whatsapp-qr whatsapp-icon