(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Combination Coupling MIRALEX F ⇔ Thin Steel Conduit Pipe (With Screw)

Combination Coupling MIRALEX F ⇔ Thin Steel Conduit Pipe (With Screw)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      698₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry resin pipe options Combination coupling MIRALEX F ⇔ Thin steel conduit pipe (with screw)

 
Part Number
FECP-20
FECP-20D
FECP-30D
FECP-40
FECP-40D
FECP-50D
FECP-65
FECP-65D
FECP-80D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter

₹ 699.65

1 Piece(s) 6 Day(s) or more MIRALEX F20 ⇔ Thin steel 25

₹ 698.36

1 Piece(s) 6 Day(s) or more MIRALEX F20 ⇔ Thin steel 19

₹ 804.00

1 Piece(s) 6 Day(s) or more MIRALEX F30 ⇔ Thin steel 31

₹ 834.40

1 Piece(s) 6 Day(s) or more MIRALEX F40 ⇔ Thin steel 51

₹ 834.40

1 Piece(s) 6 Day(s) or more MIRALEX F40 ⇔ Thin steel 39

₹ 1,020.80

1 Piece(s) 6 Day(s) or more MIRALEX F50 ⇔ Thin steel 51

₹ 1,214.40

1 Piece(s) 6 Day(s) or more MIRALEX F60 ⇔ Thin steel 75

₹ 1,214.40

1 Piece(s) 6 Day(s) or more MIRALEX F65 ⇔ Thin steel 63

₹ 1,520.92

1 Piece(s) 6 Day(s) or more MIRALEX F80 ⇔ Thin steel 75

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon