(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Combination Coupling MIRALEX ⇔ MIRALEX F

Combination Coupling MIRALEX ⇔ MIRALEX F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,021₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIRAI INDUSTRY CO.,LTD. Resin Pipe Option, Combination Coupling Miralex from/to Miralex F.

 
Part Number
MFFE-22
MFFE-28
MFFE-36
MFFE-42
MFFE-54
MFFE-125
MFFE-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter

₹ 1,020.80

1 Piece(s) 6 Day(s) or more MIRALEX 22 ⇔ MIRALEX F20

₹ 1,125.60

1 Piece(s) 6 Day(s) or more MIRALEX 28 ⇔ MIRALEX F30

₹ 1,228.80

1 Piece(s) 6 Day(s) or more MIRALEX 36 ⇔ MIRALEX F30

₹ 1,300.00

1 Piece(s) 6 Day(s) or more MIRALEX 42 ⇔ MIRALEX F40

₹ 1,494.40

1 Piece(s) 6 Day(s) or more MIRALEX 54 ⇔ MIRALEX F50

₹ 4,188.40

1 Piece(s) 6 Day(s) or more MIRALEX 125 ⇔ MIRALEX F125

₹ 5,181.69

1 Piece(s) 6 Day(s) or more MIRALEX 150 ⇔ MIRALEX F150

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon