(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Combination Coupling MIRALEX ⇔ VE Pipe

Combination Coupling MIRALEX ⇔ VE Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry resin pipe options Combination coupling MIRALEX ⇔ VE pipe

 
Part Number
MFVE-22M
MFVE-28M
MFVE-36HI
MFVE-36M
MFVE-42HI
MFVE-42M
MFVE-54HI
MFVE-54M
MFVE-70HI
MFVE-70M
MFVE-82HI
MFVE-82M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Compatible Pipe Diameter Color

₹ 759.04

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 22 ⇔ VE pipe PVC pipe 22Milky white

₹ 914.32

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 28 ⇔ VE pipe PVC pipe 28Milky white

₹ 804.00

1 Piece(s) 6 Day(s) or more BlackMIRALEX 36 ⇔ VE pipe PVC pipe 36-

₹ 804.00

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 36 ⇔ VE pipe PVC pipe 36Milky white

₹ 834.40

1 Piece(s) 6 Day(s) or more BlackMIRALEX 42 ⇔ VE pipe PVC pipe 42-

₹ 834.40

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 42 ⇔ VE pipe PVC pipe 42Milky white

₹ 1,020.80

1 Piece(s) 6 Day(s) or more BlackMIRALEX 54 ⇔ VE pipe PVC pipe 54-

₹ 1,020.80

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 54 ⇔ VE pipe PVC pipe 54Milky white

₹ 1,214.40

1 Piece(s) 6 Day(s) or more BlackMIRALEX 70 ⇔ VE pipe PVC pipe 70-

₹ 1,214.40

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 70 ⇔ VE pipe PVC pipe 70Milky white

₹ 1,531.60

1 Piece(s) 6 Day(s) or more BlackMIRALEX 82 ⇔ VE pipe PVC pipe 82-

₹ 1,544.42

1 Piece(s) 6 Day(s) or more Milky WhiteMIRALEX 82 ⇔ VE pipe PVC pipe 82Milky white

Loading...

  1. 1

Basic Information

Material Resin
X
whatsapp-qr whatsapp-icon