(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Connection Holder For Square FLEX

Connection Holder For Square FLEX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for interconnecting Square FLEX pipes when layering Square FLEX.
· The holder can be attached in a single action to the groove of the Square FLEX with latches and is not disengaged easily.

 
Part Number
KFEH-30A
KFEH-30A-3
KFEH-30A-4
KFEH-50A
KFEH-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Square FLEX Quantity

₹ 172.00

2 Piece(s) 6 Day(s) or more 30-

₹ 207.00

2 Piece(s) 6 Day(s) or more 303 mouth

₹ 253.00

2 Piece(s) 6 Day(s) or more 304 mouth

₹ 581.04

1 Piece(s) 6 Day(s) or more 50-

₹ 898.34

1 Piece(s) 6 Day(s) or more 100-

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon