(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Double-Saddle For Square FLEX

Double-Saddle For Square FLEX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      202₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is used, Compatible pipes are compatible with 3 types of Square FLEX 30 to 100

 
Part Number
KFES-30
KFES-50
KFES-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Square FLEX

₹ 202.00

2 Piece(s) 6 Day(s) or more 30

₹ 245.00

2 Piece(s) 6 Day(s) or more 50

₹ 732.79

1 Piece(s) 6 Day(s) or more 100

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon