(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Combination Coupling For Square FLEX Square FLEX ⇔ Thick Steel Conduit Pipe (Without Screw)

Combination Coupling For Square FLEX Square FLEX ⇔ Thick Steel Conduit Pipe (Without Screw)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is used. Used to connect Square FLEX and thick wall steel conduit (not threaded). Comes with waterproof ring

 
Part Number
KFEGN-30
KFEGN-30D
KFEGN-50
KFEGN-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter

₹ 1,850.91

1 Piece(s) 6 Day(s) or more Square FLEX 30 ⇔ thick steel 36

₹ 1,394.19

1 Piece(s) 6 Day(s) or more Square FLEX 30 ⇔ thick steel 28

₹ 2,884.93

1 Piece(s) 6 Day(s) or more Square FLEX 50 ⇔ thick steel 54

₹ 10,155.29

1 Piece(s) 6 Day(s) or more Square FLEX 100 ⇔ thick steel 104

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon