(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wrench For BMH

Wrench For BMH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,671₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for firmly secure the lock nut of a sleeve connector or a bell mouth for a handhole, etc.

 
Part Number
BMHS-L
BMHS-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible bell mouth for handhole

₹ 4,278.30

1 Piece(s) 6 Day(s) or more Small diameter: BMH-100, BMH-125, BMH-100P, BMH125P

₹ 3,671.29

1 Piece(s) 6 Day(s) or more Small diameter: BMH-30 to 50, BMH-30P to 50P, Large diameter: BMH-65, BMH-80, BMH-65P, BMH-80P

Loading...

  1. 1

Basic Information

Color White Material Iron
X
whatsapp-qr whatsapp-icon