(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Bell Mouth For Square FLEX

Bell Mouth For Square FLEX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      543₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is Used to prevent external damage when pulling cables in and to finish the external appearance.

 
Part Number
KFEB-30
KFEB-50
KFEB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Square FLEX

₹ 543.44

1 Piece(s) 6 Day(s) or more 30

₹ 746.59

1 Piece(s) 6 Day(s) or more 50

₹ 1,243.23

1 Piece(s) 6 Day(s) or more 100

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon