(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Concrete Wall Switch Box With Plastic Plaster Ring

Concrete Wall Switch Box With Plastic Plaster Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Includes 3/8 inch Stat and plaster ring.
・ It is electroplated.
・ With side nail holes (screw holes).

 
Part Number
OF-CS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 475.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part OF-CS1 in the Concrete Wall Switch Box With Plastic Plaster Ring series.