(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wall Box (Plastic Rainproof Box), Vertical Type With Integrated Roof

Wall Box (Plastic Rainproof Box), Vertical Type With Integrated Roof

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      896₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sleek design suitable for permanent installation.
· Features a removable resin base which allows you to install equipment at any position.
· The high-grade type has excellent weather resistance.

 
Part Number
WB-1DHM
WB-2DHM
WB-2DM
WB-3DM
WB-4DHM
WB-4DM
WB-DHM
WB-DM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Mounting space ELB Effective depth

₹ 1,397.82

1 Piece(s) 6 Day(s) or more High-grade type with integrated roof (vertical type)3P30AF × 163 to 76

₹ 2,140.57

1 Piece(s) 6 Day(s) or more High-grade type with integrated roof (vertical type)3P60AF × 173 to 88

₹ 1,877.17

1 Piece(s) 6 Day(s) or more Integrated roof type (vertical type) 3P60AF × 173 to 88

₹ 2,840.90

1 Piece(s) 6 Day(s) or more Integrated roof type (vertical type) 3P100AF × 186 to 114

₹ 4,991.49

1 Piece(s) 6 Day(s) or more High-grade type with integrated roof (vertical type)3P100AF × 1124 to 134

₹ 4,323.31

1 Piece(s) 6 Day(s) or more Integrated roof type (vertical type) 3P100AF × 1124 to 134

₹ 1,051.20

1 Piece(s) 7 Day(s) or more High-grade type with integrated roof (vertical type)2P30AF × 155 to 65

₹ 896.00

1 Piece(s) 6 Day(s) or more Integrated roof type (vertical type) 2P30AF × 155 to 65

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon