(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plastic Box, Wall Box (Plastic Rainproof Box) With Shutter Door

Plastic Box, Wall Box (Plastic Rainproof Box) With Shutter Door

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,327₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shutter door with smooth opening and shutting action.
· Also suitable for indoor mounting of telephone line surge protectors, power distribution boards, etc.

 
Part Number
WBS-3J
WBS-4LJ
WBS-5J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting space ELB Product weight
(g)

₹ 9,327.02

1 Piece(s) 6 Day(s) or more 3P100AF × 33,230

₹ 10,683.54

1 Piece(s) 6 Day(s) or more 3P100AF × 34,120

₹ 14,228.41

1 Piece(s) 6 Day(s) or more 3P100AF × 45,940

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon