(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A sleek design that is suitable for permanent installation. Its user-friendly form was designed especially with usability at worksites in mind.
· Excellent IP44 wind and rain resistance.
·Since it can be held with the lid slightly open, it is convenient for on-site operations during rainfall and EV/PHV charging (IPX3 equivalent)
·Equipped with a dowel hole in the device mounting part, the finish when mounting on the wall is beautiful (Excluding wood board base specifications.)
Part Number |
---|
WBV-2M |
WBV-2S |
WBV-2WM |
WBV-3M |
WBV-12M |
WBV-12S |
WBV-12WM |
WBV-13M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Type | Type |
---|---|---|---|---|---|---|---|
₹ 2,152.05 | 1 Piece(s) | 6 Day(s) or more | Milky white | Vertical type | Plastic base | ||
₹ 3,752.36 | 1 Piece(s) | 6 Day(s) or more | Silver | Vertical type | Plastic base | ||
₹ 2,266.02 | 1 Piece(s) | 6 Day(s) or more | Milky white | Vertical type | Wooden board base | ||
₹ 3,361.85 | 1 Piece(s) | 6 Day(s) or more | Milky white | Vertical type | Plastic base | ||
₹ 3,830.72 | 1 Piece(s) | 6 Day(s) or more | Milky white | Horizontal type | Plastic base | ||
₹ 6,907.17 | 1 Piece(s) | 6 Day(s) or more | Silver | Horizontal type | Plastic base | ||
₹ 4,049.55 | 1 Piece(s) | 6 Day(s) or more | Milky white | Horizontal type | Wooden board base | ||
₹ 5,987.34 | 1 Piece(s) | 6 Day(s) or more | Milky white | Horizontal type | Plastic base |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy