(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wall Box (Plastic Rainproof Box), Transparent Cover

Wall Box (Plastic Rainproof Box), Transparent Cover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,828₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rainproof wall box with a transparent cover, metal and plastic enclosures manufactured by Mirai Industry

 
Part Number
CWB-1AJ
CWB-2AJ
CWB-2AOJ
CWB-2PM
CWB-3AJ
CWB-3AOJ
CWB-3PM
CWB-12AJ
CWB-12PM
CWB-13AJ
CWB-13AOJ
CWB-14AJ
CWB-14AOJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Mounting space ELB

₹ 1,828.00

1 Piece(s) 6 Day(s) or more Vertical type with roof3P30AF × 1

₹ 2,069.60

1 Piece(s) 6 Day(s) or more Vertical type with roof3P60AF × 1

₹ 1,969.60

1 Piece(s) 6 Day(s) or more Vertical type without roof3P60AF × 1

₹ 2,279.51

1 Piece(s) 6 Day(s) or more Vertical type3P60AF × 1

₹ 3,766.79

1 Piece(s) 6 Day(s) or more Vertical type with roof3P100AF × 1

₹ 3,498.03

1 Piece(s) 6 Day(s) or more Vertical type without roof3P100AF × 1

₹ 3,110.40

1 Piece(s) 7 Day(s) or more Vertical type3P100AF × 1

₹ 3,526.29

1 Piece(s) 6 Day(s) or more Horizontal type with roof3P60AF × 2

₹ 3,526.29

1 Piece(s) 7 Day(s) or more Horizontal type3P60AF × 2

₹ 5,595.66

1 Piece(s) 6 Day(s) or more Horizontal type with roof3P60AF × 3

₹ 5,775.95

1 Piece(s) 6 Day(s) or more Horizontal type without roof3P60AF × 3

₹ 7,648.41

1 Piece(s) 6 Day(s) or more Horizontal type with roof3P100AF × 3

₹ 6,858.34

1 Piece(s) 6 Day(s) or more Horizontal type without roof3P100AF × 3

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon