(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Louver For Wall Boxes

Louver For Wall Boxes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for discharging heat when mounting heat-generating equipment in wall boxes.
· Can be mounted on wall box knockouts. 
*Mounting in two or more locations is recommended.
· Built-in filter prevents entry of rain water, dust, etc.

 
Part Number
WB-L27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 216.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Compatible knockout diameter ø27, ø28

Please check the type/dimensions/specifications of the part WB-L27 in the Louver For Wall Boxes series.

X
whatsapp-qr whatsapp-icon