(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Exhaust fan for discharging heat from the wall box.
· Automatically runs the fan when the temperature sensor detects heat.
* Can switch between 30°C and 40°C.
Product type | Exhaust Fan For Wall Boxes |
---|
Please check the type/dimensions/specifications of the part WB-FA42 in the Exhaust Fan For Wall Boxes series.