(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Secure IoT device for edge computing.
· McAfee whitelist type anti-virus software included as standard (OS pre-installed model)
· 3 Gigabit LAN ports can be interconnected to different network hierarchies.
· Compliant with world safety standards; CE / CB / UL / CCC / BSMI / KC
· Guaranteed operation in a wide temperature range of 0 to 55°C.
· Metal fixtures and zip ties available to eliminate trouble due to disconnection.
PC type | Floor mount/wall mount | CPU type | Atom | OS | Windows 10 |
---|---|---|---|---|---|
Memory capacity | 4GB | Main drive | SDD | LAN type | 1000BASE |
RAID | NA | UPS | NA | Representative Standard | CE / UL / CCC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy