(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Weidmüller Circuit Board Terminal Strip 1760490000, PM 5.08 Series, Single Row, 2-Pole, Orange

Weidmüller Circuit Board Terminal Strip 1760490000, PM 5.08 Series, Single Row, 2-Pole, Orange
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      138₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. It may differ from the actual product, so please check the manufacturer's website, etc., for the external appearance of the product.

Product Description

· Number of contacts: 2
· Pitch: 5.08 mm
· Number of rows: 1
· Mounting type: through hole
· Gender: male
· Termination method: leaf spring, screw
· Type: PCB terminal block
· Rated current: 24 A
· Body orientation: straight
· Color: orange
· Rated voltage: 600 V
· Series: PM 5.08
· Material: nylon
· Width: 8 mm

Weidmuller OMNIMATE PM Series 5.08 mm circuit board terminal blocks and OMNIMATE PM Series circuit board terminal blocks have a 5.08-mm pitch interval and a side interlock feature. This OMNIMATE 5.08 mm circuit board terminal block connector has an M2.5 leaf spring screw clamp connection and is compatible with sizes in the range of 26 to 14 AWG wires and black UL94V-0 Wemid (PA) insulators.

 
Part Number
PM 5.08/2/90 3.5 -1760490000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 138.31

5 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PM 5.08/2/90 3.5 -1760490000 in the Weidmüller Circuit Board Terminal Strip 1760490000, PM 5.08 Series, Single Row, 2-Pole, Orange series.