(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molex Crimp Terminal Contact, Female, SL Series, 16-02-0083

Molex Crimp Terminal Contact, Female, SL Series, 16-02-0083
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product images are representations. They may differ from the actual items, so please use the manufacturer website, etc., to confirm the external appearance of products.

Product Description

・ Gender = female
・ Combined = SL connector housing
・ Series = SL
・ Minimum wire size mm2 = 0.05 mm2
・ Terminal method = crimp
・ Contact plating = gold
・ Maximum wire size AWG = 24 AWG
・ Series number = 70058
・ Maximum contact resistance = 15 mΩ
・ Minimum operating temperature = -40°C
・ Maximum operating temperature = +105°C

 
Part Number
16-02-0083
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 32.18

100 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 16-02-0083 in the Molex Crimp Terminal Contact, Female, SL Series, 16-02-0083 series.

X
whatsapp-qr whatsapp-icon