(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Piece. Shielded CPC Connector

2-Piece. Shielded CPC Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Economical waterproof connector designed for industrial equipment applications
・ Compliant with major industry standards
・ Built-in seals for wire insertion parts, an outer periphery seal, and full-face seals for interface parts
・ TE POWERBAND molded type power contact (Series 5 and 6)
・ Type III + molded type signal / low current contacts (Series 1 and 6)

 
Part Number
206037-1
206044-1-DEL
206837-1
211399-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Application Wire connection method Protection function (environmentally resistant) Specifications Special notes Shell Size
(mm)
Keying Polarity Type Specifications (mounting) Waterproof Number of signal positions Number of power positions Shield processing Note Material (Housing)

₹ 475.15

1 Piece(s) 5 Day(s) or more 10-----Wire-to-wire17A-HousingCable mount (free hanging)NA160NoSeries 1Nylon-GF

₹ 1,021.76

1 Piece(s) 6 Day(s) or more 1014Cable ConnectionCrimp[Available] IP65General FormNot Included17-Reverse------Contact is required to be ordered separately.-

₹ 796.80

1 Piece(s) 6 Day(s) or more ------Wire-to-wire23A-HousingCable mount (free hanging)NA240NoSeries 1Nylon 66 GF

₹ 1,110.40

1 Piece(s) 10 Day(s) or more ------Wire-to-wire13A-HousingCable mount (free hanging)NA70NoSeries 1-

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CPC
Applicable pin/contact Female Connection direction Straight Type Plug
X
whatsapp-qr whatsapp-icon