(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/1/2021 to 4:30 (IST) 25/1/2021. We apologize for the inconvenience.

UL1727 Series, Rating: 600 V, 250°C

UL1727 Series, Rating: 600 V, 250°C

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UL1727-8-BK-1
UL1727-8-BK-2
UL1727-8-BK-3
UL1727-8-BK-4
UL1727-8-BK-5
UL1727-8-BK-6
UL1727-8-BK-7
UL1727-8-BK-8
UL1727-8-BK-9
UL1727-8-BK-10
UL1727-8-BK-11
UL1727-8-BK-12
UL1727-8-BK-13
UL1727-8-BK-14
UL1727-8-BK-15
UL1727-8-BK-16
UL1727-8-BK-17
UL1727-8-BK-18
UL1727-8-BK-19
UL1727-8-BK-20
UL1727-8-BK-21
UL1727-8-BK-22
UL1727-8-BK-23
UL1727-8-BK-24
UL1727-8-BK-25
UL1727-8-BK-26
UL1727-8-BK-27
UL1727-8-BK-28
UL1727-8-BK-29
UL1727-8-BK-30
UL1727-8-BK-31
UL1727-8-BK-32
UL1727-8-BK-33
UL1727-8-BK-34
UL1727-8-BK-35
UL1727-8-BK-36
UL1727-8-BK-37
UL1727-8-BK-38
UL1727-8-BK-39
UL1727-8-BK-40
UL1727-8-BK-41
UL1727-8-BK-42
UL1727-8-BK-43
UL1727-8-BK-44
UL1727-8-BK-45
UL1727-8-BK-46
UL1727-8-BK-47
UL1727-8-BK-48
UL1727-8-BK-49
UL1727-8-BK-50
UL1727-8-BK-51
UL1727-8-BK-52
UL1727-8-BK-53
UL1727-8-BK-54
UL1727-8-BK-55
UL1727-8-BK-56
UL1727-8-BK-57
UL1727-8-BK-58
UL1727-8-BK-59
UL1727-8-BK-60
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Power supply/signal
11 Day(s) or more 101816.12BlackDual Use
11 Day(s) or more 102816.12BlackDual Use
11 Day(s) or more 103816.12BlackDual Use
11 Day(s) or more 104816.12BlackDual Use
11 Day(s) or more 105816.12BlackDual Use
11 Day(s) or more 106816.12BlackDual Use
11 Day(s) or more 107816.12BlackDual Use
11 Day(s) or more 108816.12BlackDual Use
11 Day(s) or more 109816.12BlackDual Use
11 Day(s) or more 1010816.12BlackDual Use
11 Day(s) or more 1011816.12BlackDual Use
11 Day(s) or more 1012816.12BlackDual Use
11 Day(s) or more 1013816.12BlackDual Use
11 Day(s) or more 1014816.12BlackDual Use
11 Day(s) or more 1015816.12BlackDual Use
11 Day(s) or more 1016816.12BlackDual Use
11 Day(s) or more 1017816.12BlackDual Use
11 Day(s) or more 1018816.12BlackDual Use
11 Day(s) or more 1019816.12BlackDual Use
11 Day(s) or more 1020816.12BlackDual Use
11 Day(s) or more 1021816.12BlackDual Use
11 Day(s) or more 1022816.12BlackDual Use
11 Day(s) or more 1023816.12BlackDual Use
11 Day(s) or more 1024816.12BlackDual Use
11 Day(s) or more 1025816.12BlackDual Use
11 Day(s) or more 1026816.12BlackDual Use
11 Day(s) or more 1027816.12BlackDual Use
11 Day(s) or more 1028816.12BlackDual Use
11 Day(s) or more 1029816.12BlackDual Use
11 Day(s) or more 1030816.12BlackDual Use
11 Day(s) or more 1031816.12BlackDual Use
11 Day(s) or more 1032816.12BlackDual Use
11 Day(s) or more 1033816.12BlackDual Use
11 Day(s) or more 1034816.12BlackDual Use
11 Day(s) or more 1035816.12BlackDual Use
11 Day(s) or more 1036816.12BlackDual Use
11 Day(s) or more 1037816.12BlackDual Use
11 Day(s) or more 1038816.12BlackDual Use
11 Day(s) or more 1039816.12BlackDual Use
11 Day(s) or more 1040816.12BlackDual Use
11 Day(s) or more 1041816.12BlackDual Use
11 Day(s) or more 1042816.12BlackDual Use
11 Day(s) or more 1043816.12BlackDual Use
11 Day(s) or more 1044816.12BlackDual Use
11 Day(s) or more 1045816.12BlackDual Use
11 Day(s) or more 1046816.12BlackDual Use
11 Day(s) or more 1047816.12BlackDual Use
11 Day(s) or more 1048816.12BlackDual Use
11 Day(s) or more 1049816.12BlackDual Use
11 Day(s) or more 1050816.12BlackDual Use
11 Day(s) or more 1051816.12BlackDual Use
11 Day(s) or more 1052816.12BlackDual Use
11 Day(s) or more 1053816.12BlackDual Use
11 Day(s) or more 1054816.12BlackDual Use
11 Day(s) or more 1055816.12BlackDual Use
11 Day(s) or more 1056816.12BlackDual Use
11 Day(s) or more 1057816.12BlackDual Use
11 Day(s) or more 1058816.12BlackDual Use
11 Day(s) or more 1059816.12BlackDual Use
11 Day(s) or more 1060816.12BlackDual Use

Loading...

Basic Information

Rated Voltage 600V Shield NA Representative Standard PSE / UL
Insulation body materials Fluorine-Based

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)