(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

8-Port Gigabit Entry Managed Ethernet Switch For Industrial Use, Wide Temperature

8-Port Gigabit Entry Managed Ethernet Switch For Industrial Use, Wide Temperature
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

InterfaceEthernetNumber of Ports8 ports
Communication standard1000BASEInput power supply specificationsDC external power supply
Mounting MethodOtherManaged/unmanagedManaged
Representative StandardCE / UL / CULDimension length(mm)120
Dimension width(mm)43Dimension thickness(mm)84
Operating Temperature Range(°C)-40 to 75Mounting method detailsDIN rail / Wall
Show More
RoHS10 - -
Show Less

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

InterfaceEthernetNumber of Ports8 ports
Communication standard1000BASEInput power supply specificationsDC external power supply
Mounting MethodOtherManaged/unmanagedManaged
Representative StandardCE / UL / CULDimension length(mm)120
Dimension width(mm)43Dimension thickness(mm)84
Operating Temperature Range(°C)-40 to 75Mounting method detailsDIN rail / Wall
Show More
RoHS10 - -
Show Less

Loading...

Configured Specifications

InterfaceEthernetNumber of Ports8 ports
Communication standard1000BASEInput power supply specificationsDC external power supply
Mounting MethodOtherManaged/unmanagedManaged
Representative StandardCE / UL / CULDimension length(mm)120
Dimension width(mm)43Dimension thickness(mm)84
Operating Temperature Range(°C)-40 to 75Mounting method detailsDIN rail / Wall
Show More
RoHS10 - -
Show Less

Product Description

· Equipped with a network management function using Modbus/TCP
· Equipped with a network management function using SNMP
· Supports priority data transmission using QoS fixed port
· Wide power supply input range from 8.4 to 52.8 V DC
· EMS Level 3 protection supports outdoor environments as well
· Supports IEEE 802.3az energy saving standard (EEE)
· Supports Jumbo Frame (maximum of 9,216 bytes)
· Equipped with redundant power supply 12 to 48 V DC input and fail contact
· Loop detection function.

8-Port Gigabit Entry Managed Ethernet Switch For Industrial Use, Wide Temperature
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

InterfaceEthernetNumber of Ports8 ports
Communication standard1000BASEInput power supply specificationsDC external power supply
Mounting MethodOtherManaged/unmanagedManaged
Representative StandardCE / UL / CULDimension length(mm)120
Dimension width(mm)43Dimension thickness(mm)84
Operating Temperature Range(°C)-40 to 75Mounting method detailsDIN rail / Wall
Show More
RoHS10 - -
Show Less

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

InterfaceEthernetNumber of Ports8 ports
Communication standard1000BASEInput power supply specificationsDC external power supply
Mounting MethodOtherManaged/unmanagedManaged
Representative StandardCE / UL / CULDimension length(mm)120
Dimension width(mm)43Dimension thickness(mm)84
Operating Temperature Range(°C)-40 to 75Mounting method detailsDIN rail / Wall
Show More
RoHS10 - -
Show Less
Part Number
EKI-5728I-AE
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

₹ 54,967.57

1 Piece(s) 24 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS
  1. 1

Basic Information

Interface Ethernet Number of Ports 8 ports Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Managed
Representative Standard CE / UL / CUL Dimension length(mm) 120 Dimension width(mm) 43
Dimension thickness(mm) 84 Operating Temperature Range(°C) -40 to 75 Mounting method details DIN rail / Wall

Please check the type/dimensions/specifications of the part EKI-5728I-AE in the 8-Port Gigabit Entry Managed Ethernet Switch For Industrial Use, Wide Temperature series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list