(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

4FE PoE + 1G + 1G SFP Unmanaged PoE Switch For Industrial Use

4FE PoE + 1G + 1G SFP Unmanaged PoE Switch For Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Supports Jumbo Frame transmission up to 9 kb
· IP30 metal frame. Supports mounting on DIN rail
· Redundancy 48 V DC power supply input

Part Number
EKI-2706E-1GFP-AE
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

₹ 38,274.70

1 Piece(s) 46 Day(s) or more 10

Loading...

  1. 1

Basic Information

Interface Ethernet/Optical Fiber Number of Ports 6 ports Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Power Supply Method PoE Representative Standard CE Dimension length(mm) 140
Dimension width(mm) 30 Dimension thickness(mm) 95 Operating Temperature Range(°C) -10 to 60
Mounting method details DIN rail / Wall
X
whatsapp-qr whatsapp-icon