(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC Fan 15038PB Plastic Blades [Previously 5915PC] (Part Number)

AC Fan 15038PB Plastic Blades [Previously 5915PC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,889₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

 
Part Number
15038PB-B3L-EP-00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Induction motor structure Motor protection Allowable ambient temperature range (Operating)
(°C)
Casing Material Impeller material Bearing Material Terminal Expected life
(h)
Impeller - standard Insulation Resistance Insulation pressure tolerance

₹ 7,330.62

1 Piece(s) 5 Day(s) or more [Other] AC230V565256157.0215.81450.190/0.18035.0/35.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

Loading...

  1. 1

Basic Information

Type AC fan Size 150Xø172 Thickness 38mm
Sensor output NA Properties Standard (general purpose)

Please check the type/dimensions/specifications of the part 15038PB-B3L-EP-00 in the AC Fan 15038PB Plastic Blades [Previously 5915PC] series.

Product variants

Part Number
15038PB-A0L-EP-00
15038PB-A1L-EP-00
15038PB-B0L-EP-00
15038PB-B2L-EP-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Induction motor structure Motor protection Allowable ambient temperature range (Operating)
(°C)
Casing Material Impeller material Bearing Material Terminal Expected life
(h)
Impeller - standard Insulation Resistance Insulation pressure tolerance

₹ 7,330.62

1 Piece(s) 5 Day(s) or more AC100V565256156.9215.8650.470/0.44037.0/33.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

₹ 7,330.62

1 Piece(s) 5 Day(s) or more [Other] AC115V565256156.9215.8750.380/0.36035.0/32.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

₹ 6,888.72

1 Piece(s) 5 Day(s) or more AC200V--------------------

₹ 7,330.62

1 Piece(s) 5 Day(s) or more [Other] AC220V565256156.9215.81450.210/0.18040.0/38.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s