(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Used as an air direction converter in thin duct terminals.
* This product is an accessory used in air duct systems for roof-type cooling units.
Application | For Air Duct System | Material | Made Of Fire-Resistant Plastic Compliant With DIN 4102/B1 |
---|
Please check the type/dimensions/specifications of the part 3286990 in the Accessory For Cooling Unit, 90° Deflector series.