(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessory For Cooling Unit, Electrical Type Condensed Water Vaporizer

Accessory For Cooling Unit, Electrical Type Condensed Water Vaporizer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful in locations where drain water cannot be discharged from the panel cooler.
Compact electrical type condensed water vaporizer.
* This product is an accessory for the wall-type cooling unit.

 
Part Number
3301500
3301505
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth
(mm)

₹ 45,472.38

1 Piece(s) 8 Day(s) or more 10280

₹ 57,189.00

1 Piece(s) 8 Day(s) or more 10400

Loading...

  1. 1

Basic Information

Application For all enclosure cooling units and water-cooled heat exchangers Rated Voltage 115 to 230 V Operating Temperature Range(°C) +5 to +60
Evaporation Capacity 230 V: 3.5 l/d Height(mm) 129 Depth(mm) 105
X
whatsapp-qr whatsapp-icon