(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wall Mounted Cooling Unit, TopTherm, Blue e NF (Part Number)

Wall Mounted Cooling Unit, TopTherm, Blue e NF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      229,055₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-fluorocarbon type good for the environment.
Uses coolant R1234yf, which is not targeted by the Act on Rational Use and Proper Management of Fluorocarbons of Japan

 
Part Number
3303470
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cooling Capacity Rated Voltage Mounting Method Cooling capacity
(W)
Operating temperature range
(°C)
Width (B)
(mm)
Height (H)
(mm)
Depth (T)
(mm)

₹ 229,055.38

1 Piece(s) 14 Day(s) or more 10Cooler450W200VSide Mounting450+10 to +50280550210

Loading...

  1. 1

Basic Information

Product type Wall-Type Cooling Unit Top Therm Blue e NF Rated voltage(V) 200 Cooling setting range(°C) +20 to +55
Output Class(W) 500 to 1,500