(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Equipped with condensed water evaporator. (Models of 1,000 W or more)
Nano coating eliminates need for filter. Reduces maintenance frequency and cost.
Part Number |
---|
3305540 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Cooling Capacity | Rated Voltage | Mounting Method | Rated voltage (V) | Cooling capacity (W) | Output Class (W) | Width (B) (mm) | Height (H) (mm) | Depth (T) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 417,702.17 | 1 Piece(s) | 14 Day(s) or more | 10 | Cooler | 1600W | 400/460V | Side Mounting | 400 ~ 460 | 1,600 | 1,500 | 400 | 950 | 260 |
Loading...
Product type | Wall-Type Cooling Unit Top Therm | Operating temperature range(°C) | +10 to +55 | Cooling setting range(°C) | +20 to +55 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy