(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wall Mounted Cooling Unit, TopTherm, Blue e (Part Number)

Wall Mounted Cooling Unit, TopTherm, Blue e
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      191,807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with condensed water evaporator. (Models of 1,000 W or more)
Nano coating eliminates need for filter. Reduces maintenance frequency and cost.

 
Part Number
3305500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cooling Capacity Rated Voltage Mounting Method Rated voltage
(V)
Cooling capacity
(W)
Output Class
(W)
Width (B)
(mm)
Height (H)
(mm)
Depth (T)
(mm)

₹ 359,332.73

1 Piece(s) 14 Day(s) or more 10Cooler1600W230VSide Mounting2301,6001,500400950260

Loading...

  1. 1

Basic Information

Product type Wall-Type Cooling Unit Top Therm Operating temperature range(°C) +10 to +55 Cooling setting range(°C) +20 to +55