(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wall Mounted Cooling Unit, Blue e+

Wall Mounted Cooling Unit, Blue e+
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      365,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use of a revolutionary heat pipe and inverter hybrid technology, etc., achieves energy savings of 75% over the conventional type.

 
Part Number
3185830
3186930
3187930
3188940
3189940
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCooling Capacity Rated Voltage Rated voltage
(V)
Cooling capacity
(W)
Width (B)
(mm)
Height (H)
(mm)
Depth (T)
(mm)

₹ 365,193.31

1 Piece(s) 14 Day(s) or more 101600W380 to 480/110 to 240V110 to 240 / 380 to 4801,600400950310

₹ 416,837.88

1 Piece(s) 14 Day(s) or more 102000W380 to 480/110 to 240V110 to 240 / 380 to 4802,0004501,600294

₹ 462,363.88

1 Piece(s) 14 Day(s) or more 102600W380 to 480/110 to 240V110 to 240 / 380 to 4802,6004501,600294

₹ 831,851.40

1 Piece(s) 14 Day(s) or more 104200W380 to 480V380 to 4804,2004501,600393

₹ 1,003,608.58

1 Piece(s) 14 Day(s) or more 105800W380 to 480V380 to 4805,8004501,600393

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Product type Wall-Type Cooling Unit
Operating temperature range(°C) -20 to +60 Cooling setting range(°C) +20 to +50