(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RS Pro D-sub connector (Solder terminal)

RS Pro D-sub connector (Solder terminal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      184₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro brand. High-quality solder D-sub connector.

 
Part Number
239-5861
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 184.37

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F Dsub
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 5
Allowable Voltage(V) 350 V AC/DC Wire connection method Solder Connection direction Angle
Protection function (environmentally resistant) NA Impedance(Ω) Other Representative Standard UL
D-sub shell size D Housing material Steel Contact plating Gold
Contact material Brass Interface type D-Sub 15-pin male RS part number 239-5861