(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
48 mm × 96 mm standard DIN-size DC voltmeter.
[Features]
· Allows for single-action mounting.
· Thin-type design with a depth of 34.5 mm.
Part Number |
---|
AP-501B-11 |
AP-501B-12 |
AP-501B-13 |
AP-501B-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input voltage (V) |
---|---|---|---|---|---|
₹ 4,022.15 | 1 Piece(s) | 14 Day(s) or more | - | ||
₹ 4,071.69 | 1 Piece(s) | 6 Day(s) or more | - | ||
₹ 4,071.69 | 1 Piece(s) | 6 Day(s) or more | ±250 | ||
₹ 4,022.15 | 1 Piece(s) | 14 Day(s) or more | - |
Loading...
Input type | Voltage | Mounting Method | Panel surface mount | Panel cut dimensions | 92 x 45 |
---|---|---|---|---|---|
Power Supply Voltage | DC5V | Display Digits | 5 digits | Dimension (W)(mm) | 96 |
Dimension (H)(mm) | 48 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy