Monitor

Monitor

Click this image to zoom it.

Move the mouse over the image to zoom

21.5-inch liquid crystal display with white LED backlight and low power consumption panel

[Features]
· Wide screen for easy operation. Supports high resolution full HD.
· Supports HDCP for extended applications
· Equipped with white LED backlight and maximum 37 W low power consumption panel
· OSD menu lock and power lock functions




Part Number
GH-LCW22A-BK
GH-LCW22A-WH
Part NumberVolume DiscountDays to ShipColor Other input interfaces Compatible Model
66 Day(s) or more WhiteMini D-Sub15DOS/V machines, Apple Mac Series
Quote BlackMini D-Sub15DOS/V machines, Apple Mac Series

Loading...

  1. 1

Basic Information

Monitor size(Inch) 21.5 Monitor type Wide Application Desktop
Maximum Compatible Resolution 1920 × 1080 (FHD) Input interface DVI-D Touch Panel NA
Dimension length(mm) 390 Dimension width(mm) 506.6 Dimension thickness(mm) 178.1
Speaker Stereo (1 W + 1 W) Power Supply 100 V AC (built-in power supply) Power Consumption(W) 37 W (maximum)/0.5 W or less (power-saving mode)

Additional Products in this Category

Tech Support